About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Retaining Ring, 10.9 mm ID, 0.535-40 Thread


Retaining Ring, 10.9 mm ID, 0.535-40 Thread
Model: LT05-RR
Product Series Overview
Adaptors and Retaining RingsThe LT05-RR Retaining Ring is used for 1/2 inch LT Series lens tubes as well as LH-0.5A lens mounts. The LT05-WR retaining ring wrench can be used to install and tighten this retaining ring.
Specifications
- TypeRetaining Ring
- Use0.5 in. Lens Tubes
- Thread Type0.535-40
- MaterialAluminum
- Inside Diameter10.9 mm

- TypeRetaining Ring
- Use0.5 in. Lens Tubes
- Thread Type0.535-40
- MaterialAluminum
- Inside Diameter10.9 mm

Resources & Downloads
2D Product Drawings
LT-RR DWG(117.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT05-LNLens Tube Coupler, 0.5 in. Lens Tubes, 0.535-40 Internal Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-FFocusing Lens Tube, 1/2 inch diameter lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | UNIVERSAL | In Stock | ||||
![]() | LT05-LXLens Tube Coupler, 0.5 in Lens Tubes, 0.535-40 External Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-PRPost Mounting Ring, 1/2 inch LT Series Lens Tubes | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT05-05Lens Tube, 1/2 inch diameter lenses, 1/2 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-CEnd Cover, Lens Tube, 0.5 inch LT Series | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-EXExtension, Lens Tube, 0.5 inch LT Series, 6 in. Length | UNIVERSAL | In Stock | ||||
![]() | LT-S-05E10NStep Adaptor, 0.5 to 1.0 in. Lens Tubes, 0.535-40 to 1.035-40 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |












