Lens Tube, 1/2 inch diameter lenses, 1 inch length

The LT05-10 Lens Tube provides a means to mount multiple lenses into a single holder. The 1 inch (25.4 mm) long lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. 1/2 inch (12.7 mm) diameter lenses are held in place with threaded retaining rings and one ring is included with each lens tube.
Ideal for Fast Prototyping of Complex Lens Systems

Lens Tubes allow the combining of several optical components into stable and rigid assemblies and are used to create beam expanders, telescopes, microscopes, collimators and more.
Endless Optical Configurations

LT-series Lens Tubes provide a means to mount multiple lenses into a single holder. Each lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. Lenses are held in place with threaded retaining rings and one ring is included with each lens tube.
Resources & Downloads
2D Product Drawings
LTXX-XX_DWG(100.5 kB, PDF)
Other
LT05-10 RoHS Certificate(278.8 kB, PDF) LT05-10_RoHS2021.pdf(683.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-05Lens Tube, 1/2 inch diameter lenses, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-EXExtension, Lens Tube, 0.5 inch LT Series, 6 in. Length | |||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-CEnd Cover, Lens Tube, 0.5 inch LT Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-LNLens Tube Coupler, 0.5 in. Lens Tubes, 0.535-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-FFocusing Lens Tube, 1/2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-WRSpanner Wrench, 1/2 inch LT Series Lens Tubes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-PRPost Mounting Ring, 1/2 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













