Spanner Wrench, 1/2 inch LT Series Lens Tubes

The LT05-WR Spanner Wrench is used for 1/2 inch retaining ring installation and removal. This tool is made with an extended lip to help hold the retaining ring in place and have hollow bodies so as not to obstruct the beam path during installation and adjustment.
Specifications
- TypeAccessory
- Use0.5 in. Lens Tubes
- Thread Type0.535-40

Resources & Downloads
2D Product Drawings
LT-WR DWG(117 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-LXLens Tube Coupler, 0.5 in Lens Tubes, 0.535-40 External Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-PRPost Mounting Ring, 1/2 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-LNLens Tube Coupler, 0.5 in. Lens Tubes, 0.535-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-FFocusing Lens Tube, 1/2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-05Lens Tube, 1/2 inch diameter lenses, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-05E10NStep Adaptor, 0.5 to 1.0 in. Lens Tubes, 0.535-40 to 1.035-40 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-EXExtension, Lens Tube, 0.5 inch LT Series, 6 in. Length | In Stock | ||||
![]() | LT05-CEnd Cover, Lens Tube, 0.5 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-WRSpanner Wrench, 2.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















