About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Opto-Mechanics
- Beam Routing
- OpticsCage+ Optical Cage System
- OpticsCagePlus Primer Kit

OpticsCage+™ Primer Kit

OpticsCage+™ Primer Kit
OpticsCage+™ Primer Kit includes a variety of cage components. It is an ideal solution for building multiple systems and knowing you will have the parts on-hand.
- Snap-in design for easy assembly and alignment
- Large selection of fixed and adjustable mounts
- Add or remove components without disassembly
- Adaptable to 30 mm optic cage systems
- Patent-Pending Design See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | OC1-A-PKOptics Cage Plus Kit, 1 inch Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Snap-in Design for Easy Assembly and Alignment
Most optic cage systems only use a closed-hole captive design for adapting optic carriers to the 4-rod cage structure. This restriction requires a nearly complete teardown of a cage system to simply add or remove a component. The open-slot design of OpticsCage+ allows optical elements to be inserted directly into an assembled cage without the need for disassembly.
OpticsCage+™ Primer Kit
OpticsCage+™ Primer Kit, OC1-A-PK, is an ideal solution for building multiple systems and knowing you will have the parts on-hand. Included in this kit are 23 different component part numbers and 41 parts. You'll be ready with lens holders, mirror mounts, a cube holder, guide rods, among them all. The specific parts can be viewed in the kit image or on the OC1-A-PK product webpage.