Spacer Tubes provide a simple, effective solution for enclosing the light output from high powered Light Source and extending the optical path between a light source and Monochromator or Spectrograph.
- Safely encloses the light output from high powered light sources
- Quick connect type offered provides less light leakage
- 1.5 inch flange for easy coupling to Oriel® products See All Features
Features
Set Screw and Quick Connect Type Spacer Tubes Available
Spacer Tubes vary in length and set screw or quick connect configuration. A quick connect configuration is more convenient for frequent removal or installation of the spacer tube, and is a more light tight mechanism than the set screw configuration. A set screw configuration is a more economical choice of spacer tube. These spacer tubes are compatible with the Oriel 1.5 inch flange system and have a male and female flange for easy coupling. In cases in which different sized flanges or flanges of the same gender must be coupled, Oriel offers a complete line of Flange Couplers and Adapters.
Accessories
Flange Couplers and Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66290Flange Step Down Adapter, 3 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 77790Flange Converter, Quick Connect, 1.5 Inch Series, Double Female | |||||
![]() | 77791Coupling Ring, Quick Connect, 1.5 Inch Series, Double Female | In Stock | ||||
![]() | 77792Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male | 5 Weeks | ||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | LT20-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 2-Inch LT Series | In Stock |