About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Colored-Glass Alternative, 25.4 mm, 515 nm Cut-on





Longpass Filter, Colored-Glass Alternative, 25.4 mm, 515 nm Cut-on
Model: 10CGA-515
Product Series Overview
Colored Glass Alternative Longpass FiltersThe 10CGA-515 Colored-Glass Alternative Filter is a 1 inch (25.4 mm) diameter long-pass filter with a 515 ± 5 nm cut-on wavelength. Colored-Glass Alternative filters have a steep transition between the region of transmission and rejection (blocking) that is much steeper than colored glass filters. Colored-Glass Alternative filters have out-of-band rejection ≥OD 5 to 200 nm. Typical transmission is ≥90% average.
Specifications
- TypeColored Glass Alternative Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength515 nm
- Cut-on Wavelength Tolerance±5 nm
- Effective Index of Refraction1.81
- Surface Quality80-50 scratch-dig
- Thickness1.1 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.13 mm
- Clear Aperture≥90% of filter size with film-to-the-edge
- Temperature Range-100 to 400°C
- Humidity ResistanceMIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
- Abrasion, Adhesion, HardnessMIL-C-48497
- Cleaning
- TypeColored Glass Alternative Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength515 nm
- Cut-on Wavelength Tolerance±5 nm
- Effective Index of Refraction1.81
- Surface Quality80-50 scratch-dig
- Thickness1.1 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.13 mm
- Clear Aperture≥90% of filter size with film-to-the-edge
- Temperature Range-100 to 400°C
- Humidity ResistanceMIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
- Abrasion, Adhesion, HardnessMIL-C-48497
- Cleaning
Resources & Downloads
Literature
Colored Glass Alternative Filters Catalog(14.2 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 10CGA-530Longpass Filter, Colored-Glass Alternative, 25.4 mm, 530 nm Cut-on | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-610Longpass Filter, Colored-Glass Alternative, 25.4 mm, 610 nm Cut-on | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-550Longpass Filter, Colored-Glass Alternative, 25.4 mm, 550 nm Cut-on | UNIVERSAL | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-420Longpass Filter, Colored-Glass Alternative, 25.4 mm, 420 nm Cut-on | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


