About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Colored-Glass Alternative, 25.4 mm, 550 nm Cut-on





Longpass Filter, Colored-Glass Alternative, 25.4 mm, 550 nm Cut-on
Model: 10CGA-550
Product Series Overview
Colored Glass Alternative Longpass FiltersThe 10CGA-550 Colored-Glass Alternative Filter is a 1 inch (25.4 mm) diameter long-pass filter with a 550 ± 5 nm cut-on wavelength. Colored-Glass Alternative filters have a steep transition between the region of transmission and rejection (blocking) that is much steeper than colored glass filters. Colored-Glass Alternative filters have out-of-band rejection ≥OD 5 to 200 nm. Typical transmission is ≥90% average.
Specifications
- TypeColored Glass Alternative Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength550 nm
- Cut-on Wavelength Tolerance±5 nm
- Effective Index of Refraction1.77
- Surface Quality80-50 scratch-dig
- Thickness1.1 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.13 mm
- Clear Aperture≥90% of filter size with film-to-the-edge
- Temperature Range-100 to 400°C
- Humidity ResistanceMIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
- Abrasion, Adhesion, HardnessMIL-C-48497
- Cleaning
- TypeColored Glass Alternative Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength550 nm
- Cut-on Wavelength Tolerance±5 nm
- Effective Index of Refraction1.77
- Surface Quality80-50 scratch-dig
- Thickness1.1 mm
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.13 mm
- Clear Aperture≥90% of filter size with film-to-the-edge
- Temperature Range-100 to 400°C
- Humidity ResistanceMIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
- Abrasion, Adhesion, HardnessMIL-C-48497
- Cleaning
Resources & Downloads
Literature
Colored Glass Alternative Filters Catalog(14.2 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6048Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 230 VAC, 50 Hz | UNIVERSAL | In Stock | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6046Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 230 VAC, 50 Hz | UNIVERSAL | 2 Weeks | ||||
![]() | 10CGA-645Longpass Filter, Colored-Glass Alternative, 25.4 mm, 645 nm Cut-on | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 10CGA-515Longpass Filter, Colored-Glass Alternative, 25.4 mm, 515 nm Cut-on | UNIVERSAL | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




