About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 230 VAC, 50 Hz


Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 230 VAC, 50 Hz
Model: 6046
2 Weeks
Product Series Overview
Pencil Style Calibration LampsThe 6046 AC Lamp Power Supply is designed to operate Neon, Argon, or Krypton pencil style calibration lamps safely and reliably. This power supply is required for lamp operation. This supply regulates variations in output intensity, which has the added benfit of prolonging lamp life. It is rated for 10 mA of output current and has a 230 VAC, 50 Hz input power requirement.
Specifications
- Lamp TypeNe, Ar or Kr
- Power Requirements220-240 VAC, 50 Hz
- Lamp Current10 mA
- Lamp TypeNe, Ar or Kr
- Power Requirements220-240 VAC, 50 Hz
- Lamp Current10 mA
Resources & Downloads
Technical Notes
Typical Spectra of Pencil Style Calibration Lamps(1.4 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | UNIVERSAL | 1 Week | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | UNIVERSAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6045Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 115 VAC, 60 Hz | UNIVERSAL | 2 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | UNIVERSAL | In Stock | ||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | UNIVERSAL | 1 Week | ||||
![]() | 6048Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 230 VAC, 50 Hz | UNIVERSAL | In Stock | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | UNIVERSAL | In Stock |






