Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life

The 6030 Spectral Calibration Lamp produces narrow, intense lines from the excitation of Argon gas. This lamp operates at 10 mA and is rated for 500 hours of life. It is used for wavelength calibration of spectroscopic instruments such as monochromators, spectrographs, and spectral radiometers. We call this a pencil lamp because of its size and shape. It is made of double bore quartz tubing with two electrodes at one end sealed into a phenolic handle. A 1 foot (305 mm) long cord with male connector is attached to the end of the handle for connection to the power supply. An AC power supply is required to run this lamp.
AC Power Supplies Available
We offer AC power supplies specifically designed for pencil style calibration lamps. These power supplies are required for proper operation of the calibration lamps. AC power supplies have the benefit of being CE compliant and prolonging lamp life, as they operate lamps with small variations in output intensity. There are two models for each lamp type based on geographic location and AC power requirements of that region.
Three Filter Types Offered
When only certain portions of the lamp's output are required, three different filters are offered to block out the undesired spectral lines. Like the aperture shields, these filters simply slide over the lamp.
Short Wave Filter: Blocks visible wavelengths Long Wavelength Conversion Filter: Attenuates the 253.7 nm Hg emission line and allows transmission from 300-400 nm Glass Safety Filter: Protects the user from the lamp's intense UV spectral lines, completely blocks the 253.7 nm Hg line and attenuates the 312.6 nm line
Monochromator Mount for Spectral Calibration
The model
Three Aperture Shields Available
When the radiation area of the lamp must be limited, Oriel offers three aperture. These aperture shields simply slide over the pencil calibration lamp and limit the lamp's output with the following aperture dimensions:
Pinhole Shield: 0.040 inch (1 mm) diameter Small Aperture Shield: 0.313 x 0.375 inches Large Aperture Shield: 0.188 x 1.50 inches
Specifications
- Lamp TypeAr
- Lamp Current10 mA

Resources & Downloads
2D Product Drawings
LS-051Ab-L(445.9 kB, PDF)
Technical Notes
Typical Spectra of Pencil Style Calibration Lamps(1.4 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | 5 Weeks | ||||
![]() | 6045Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 115 VAC, 60 Hz | In Stock | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | 5 Weeks | ||||
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6046Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 230 VAC, 50 Hz | In Stock | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | |||||
![]() | 6047Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 115 VAC, 60 Hz | 1 Week |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | 2 Weeks | ||||
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | 5 Weeks | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | 5 Weeks |















