About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3


Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3
Model: 49121
Product Series Overview
Ultraviolet Protective GlovesThe 49121 UV Protective Gloves are U.S. size 10 large gloves designed to protect the hands yet maintain the flexibility necessary for manipulation of small components. Hands working with fixtures in the beam are particularly prone to ultraviolet exposure. Even minimal exposure may cause burning of the skin. The gloves are made from black neoprene with a soft cotton flock lining, which absorbs perspiration for easy on and off. Set of three gloves.
These gloves provide the recommended UV skin protection under prolonged exposure of typical diffuse or wide area emission beams equal to 1 sun irradiance intensity. Caution should be advised when using these protective gloves, as additional care should be taken under the use case of concentrated, multiple sun UV emission sources or high power density laser beams by limiting exposure where possible.
Hand Protection from UV Light Sources
These gloves provide the recommended UV skin protection under prolonged exposure of typical diffuse or wide area emission beams equal to 1 sun irradiance intensity, as even momentary direct exposure to UV radiation can cause reddening and burning of the skin. Caution should be advised when using these protective gloves, as additional care should be taken under the use case of concentrated, multiple sun UV emission sources or high power density laser beams by limiting exposure where possible.
Specifications
- TypeProtective Gloves
- MaterialBlack Neoprene
- SizeSize 10
- Quantity3
- TypeProtective Gloves
- MaterialBlack Neoprene
- SizeSize 10
- Quantity3
Resources & Downloads
Literature
49121 UV Gloves Data Sheet(236.9 kB, PDF)



