Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 115 VAC, 60 Hz

The 6047 AC Lamp Power Supply is designed to operate Hg(Ar) or Hg(Ne) pencil style calibration lamps. This power supply is required for lamp operation. This supply regulates variations in output intensity, which has the added benfit of prolonging lamp life. It is rated for 18 mA of output current and has a 115 VAC, 60 Hz input power requirement.
Specifications
- Lamp TypeHg(Ar) or Hg(Ne)
- Power Requirements110-120 VAC, 60 Hz
- Lamp Current18 mA
Resources & Downloads
Technical Notes
Typical Spectra of Pencil Style Calibration Lamps(1.4 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | In Stock | ||||
![]() | 6045Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 115 VAC, 60 Hz | 1 Week | ||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | In Stock | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | 5 Weeks | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | In Stock | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | In Stock |




