Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 230 VAC, 50 Hz

The 6048 AC Lamp Power Supply is designed to operate Hg(Ar) or Hg(Ne) pencil style calibration lamps. This power supply is required for lamp operation. This supply regulates variations in output intensity, which has the added benfit of prolonging lamp life. It is rated for 18 mA of output current and has a 230 VAC, 50 Hz input power requirement.
Specifications
- Lamp TypeHg(Ar) or Hg(Ne)
- Power Requirements220-240 VAC, 50 Hz
- Lamp Current18 mA
Resources & Downloads
Technical Notes
Typical Spectra of Pencil Style Calibration Lamps(1.4 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | 5 Weeks | ||||
![]() | 6046Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 230 VAC, 50 Hz | In Stock | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | 5 Weeks | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | 2 Weeks | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | |||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | 4 Weeks | ||||
![]() | 6058NSFiber Optic Accessory, SMA Adapter, Optical Post not Included | 2 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6047Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 115 VAC, 60 Hz | 2 Weeks |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6038Pinhole Shield, 0.040 inch Diameter Aperture | |||||
![]() | 78819Spectral Calibration Lamp Mount, 1.5-Inch Series Flange | In Stock | ||||
![]() | 6040Large Aperture Shield, 0.188 x 1.5 inch Aperture | 2 Weeks | ||||
![]() | 6039Small Aperture Shield, 0.312 x 0.625 inch Aperture | In Stock | ||||
![]() | 6041Short Wave Filter, Pencil Style Calibration Lamp | 2 Weeks | ||||
![]() | 6057Safety Filter, Pencil Style Calibration Lamps | 3 Weeks | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | |||||
![]() | 6042Long Wave Filter, Pencil Style Calibration Lamp | In Stock | ||||
![]() | 6058NSFiber Optic Accessory, SMA Adapter, Optical Post not Included | 2 Weeks |













