About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Safety Filter, Pencil Style Calibration Lamps




Safety Filter, Pencil Style Calibration Lamps
Model: 6057
In Stock
Product Series Overview
Pencil Style Calibration LampsThe 6057 Safety Filter protects personnel from the intense UV lines emitted from pencil style calibration lamps. It completely absorbs the 253.7 nm Hg line and attenuates the 312.6 nm line. This filter fits over a pencil style calibration lamp when it is held on an open rod mount. The filter fits over all models offered by Oriel. The filter window is 1.5 inches high x .37 inches wide [38 x 9 mm].
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 63670Lamp Holder, 2 inch Optical Post Included | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | UNIVERSAL | In Stock | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | UNIVERSAL | 1 Week | ||||
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | UNIVERSAL | In Stock | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | UNIVERSAL | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | UNIVERSAL | In Stock | ||||
![]() | 6047Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 115 VAC, 60 Hz | UNIVERSAL | In Stock | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | UNIVERSAL | 1 Week |




