About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Pinhole Shield, 0.040 inch Diameter Aperture


Pinhole Shield, 0.040 inch Diameter Aperture
Model: 6038
3 Weeks
Product Series Overview
Pencil Style Calibration LampsThe 6038 Pinhole Shield is 0.040 inch (1 mm) diameter and fits over a pencil style calibration lamp.
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6039Small Aperture Shield, 0.312 x 0.625 inch Aperture | UNIVERSAL | In Stock | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | UNIVERSAL | In Stock | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | UNIVERSAL | In Stock | ||||
![]() | 6058NSFiber Optic Accessory, SMA Adapter, Optical Post not Included | UNIVERSAL | In Stock | ||||
![]() | 6048Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 230 VAC, 50 Hz | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | UNIVERSAL | In Stock | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | UNIVERSAL | 6 Weeks | ||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | UNIVERSAL | 1 Week | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | UNIVERSAL | 4 Weeks | ||||
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | UNIVERSAL | In Stock | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | UNIVERSAL | 6 Weeks |







