Small Aperture Shield, 0.312 x 0.625 inch Aperture

The 6039 Small Aperture is an aluminum-body shield which fits over a pencil-style calibration lamp. With a total length of 2.75 inch, it has a 0.312 inch x 0.625 inch aperture to control the size and directionality of a calibration lamp's output.
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | 2 Weeks | ||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | |||||
![]() | 6045Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 115 VAC, 60 Hz | In Stock | ||||
![]() | 6038Pinhole Shield, 0.040 inch Diameter Aperture | 4 Weeks | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | In Stock | ||||
![]() | 6047Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 115 VAC, 60 Hz | In Stock | ||||
![]() | 6040Large Aperture Shield, 0.188 x 1.5 inch Aperture | 2 Weeks | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | 3 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | 4 Weeks | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | 2 Weeks | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | In Stock | ||||
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | 3 Weeks | ||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 63670Lamp Holder, 2 inch Optical Post Included |





