Spectral Calibration Lamp Mount, 1.5-Inch Series Flange

The model 78819 spectral calibration lamp mount holds a calibration lamp securely at the input slit of an Oriel monochromator or spectrograph. The close coupling provides excellent throughput with minimum light leakage. A source with at least two spectral lines in the wavelength range of interest is required for users to perform a calibration on their instrument. Calibration is also required when using the model 78855 LineSpec CCD detector and its accompanying software. The 78819 lamp mount may be purchased separately or as a set with everything required to perform calibrations. Each set includes a power supply, HgAr lamp and the 78819 lamp mount. Please refer to models 78822(230 VAC) and 78812 (115 VAC).
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | 1 Week | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | 6 Weeks | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | 4 Weeks | ||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | 6 Weeks | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | 6 Weeks | ||||
![]() | 6032Spectral Calibration Lamp, Neon, 10 ±4 mA, 250 Hour Rated Life | In Stock | ||||
![]() | 6031Spectral Calibration Lamp, Krypton, 10 ±4 mA, 1000 Hour Rated Life | 6 Weeks | ||||
![]() | 6047Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 115 VAC, 60 Hz | In Stock | ||||
![]() | 6046Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 230 VAC, 50 Hz | 2 Weeks | ||||
![]() | 6048Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 230 VAC, 50 Hz | In Stock | ||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | 1 Week | ||||
![]() | 6034Spectral Calibration Lamp, Hg (Ne), 18, ±5 mA, 500 Hour Rated Life | 4 Weeks |







