Longpass Filter, Colored-Glass Alternative, 25.4 mm, 570 nm Cut-on

Specifications

  • Type
    Colored Glass Alternative Longpass Filter
  • Optic Size
    Ø25.4 mm
  • Cut-on Wavelength
    570 nm
  • Cut-on Wavelength Tolerance
    ±5 nm
  • Effective Index of Refraction
    1.76
  • Surface Quality
    80-50 scratch-dig
  • Thickness
    1.1 mm
  • Thickness Tolerance
    ±0.1 mm
  • Size Tolerance
    ±0.13 mm
  • Clear Aperture
    ≥90% of filter size with film-to-the-edge
  • Temperature Range
    -100 to 400°C
  • Humidity Resistance
    MIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
  • Abrasion, Adhesion, Hardness
    MIL-C-48497
  • Cleaning

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Colored Glass Alternative Longpass Filters10CGA-305Longpass Filter, Colored-Glass Alternative, 25.4 mm, 305 nm Cut-on
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47
Lens TubesLT10-05Lens Tube, 1 inch LT Series, 1/2 inch length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Colored Glass Alternative Longpass Filters10CGA-1000Longpass Filter, Colored-Glass Alternative, 25.4 mm, 1000 nm Cut-on
$47
Flange Mounted Optical Filter WheelsUSFW-100Universal Filter Wheel, Flange Mount, Motorized
$1,790
Communication AccessoriesCBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments
$85