Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws

The UGP-1 ULTIMA® Gimbal Tilt Mount provides three axes of tilt adjustment and incorporates Newport’s patented technique for providing true gimbal motion. The center-of-rotation point is located 0.5 in. (12.7 mm) above the mounting surface. A lockable high precision 100 TPI adjustment screw drives each axis. The integrated adjustable clamping arm provides a secure method of retaining your optics. For use with cylindrical and rectangular optics, or 0.5 in (12.7 mm) cubes, adapter kits are offered.
Gimbal Design Minimizes Beam Translation
This gimbal mount has axes of rotation which intersect at the center of the reflective surface of the optic which eliminates unwanted linear beam translation during adjustment. This is particularly important when you don't want to lengthen or shorten your optical path length after an adjustment. This precision mount provides a center-of-rotation point located 0.5 in. (12.7 mm) above the mounting surface. A third rotational Yaw-Axis delivers precision adjustment over a range of ±5°, making the UGP-1 a perfect solution for precision alignment of 1 in. (25.4 mm) beamsplitting optics or prisms.
Integrated Locking Mechanism
A lockable high precision 100 tpi adjustment screw drives each axis. The aluminum knobs are hex-broached for optional use with a 5/64 (M2) Allen wrench, to provide increased position sensitivity. The integrated adjustable clamping arm provides a secure method of retaining your optics.
Specifications
- Adjustment TypeAdjustment Screw
- Angular Range±5°
- Sensitivity7 arc sec
- Load Capacity5 N
- Mounting8-32 (M4) Thru
- Weight141 g
Resources & Downloads
Other
UGP-1 RoHS Certificate(0, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPP-25.4Penta Prism, N-BK7, A=B=C=25.4 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10SF10Brewster Angle Dispersing Prism, Ultrafast, SF10, 25 mm, 370-2000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















