The ULTIMA® G Series gimbal tilt mount provides three axes of tilt adjustment and incorporates Newport’s patented mechanism for providing true gimbal motion.
- 3-Axis of Tilt with True Gimbal Positioning
- Adaptors for cubic, rectangular and spherical optics
- Lockable 100 TPI Adjustment Screws See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Gimbal Design Minimizes Beam Translation
This gimbal mount has axes of rotation which intersect at the center of the reflective surface of the optic which eliminates unwanted linear beam translation during adjustment. This is particularly important when you don't want to lengthen or shorten your optical path length after an adjustment. This precision mount provides a center-of-rotation point located 0.5 in. (12.7 mm) above the mounting surface. A third rotational Yaw-Axis delivers precision adjustment over a range of ±5°, making the UGP-1 a perfect solution for precision alignment of 1 in. (25.4 mm) beamsplitting optics or prisms.
Integrated Locking Mechanism
A lockable high precision 100 tpi adjustment screw drives each axis. The aluminum knobs are hex-broached for optional use with a 5/64 (M2) Allen wrench, to provide increased position sensitivity. The integrated adjustable clamping arm provides a secure method of retaining your optics.
Accessories
Mounting Kits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-IBC-1Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |