UGP Adapter Kit, Rectangular Optics

Rectangular Optics Adapter Kit for UGP-1 ULTIMA® Gimbal Tilt Mount and OC1-CM-A OpticsCage+ Adjustable Cube Mount. This kit includes a pair of plates and six M2.5 flat head screws.
Resources & Downloads
Other
UGP-KIT-2_RoHS2021.pdf(682.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDH-1Tool Holder, Ball Driver Set | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-CM-AAdjustable Cube Mount, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 33009FL01-280RRuled Diffraction Grating, 25 x 25 mm, 500 nm, 17.5° Blaze, 1200 g/mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UVBS15-2UV Beamsplitter, 25.0 x 25.0 mm, 2.00 mm Thickness, 30R/70T ratio | In Stock | ||||
![]() | PDOT-1SPolka Dot Beamsplitter, 25.4 x 25.4 mm, 250-2500 nm | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















