UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser

1/2 inch (12.7 mm) Cube Riser Adapter Kit for UGP-1 ULTIMA® Gimbal Tilt Mount and OC1-CM-A OpticsCage+ Adjustable Cube Mount. Six M2.5 socket head screws are included.
Resources & Downloads
Other
UGP-KIT-1_RoHS2021.pdf(681.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDH-1Tool Holder, Ball Driver Set | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BPP-25.4Penta Prism, N-BK7, A=B=C=25.4 mm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10SF10Brewster Angle Dispersing Prism, Ultrafast, SF10, 25 mm, 370-2000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More |













