UGP Adapter Kit, 1in. (25.4mm) Spherical Optics

Spherical Optics Adapter Kit for UGP-1 ULTIMA® Gimbal Tilt Mount and OC1-CM-A OpticsCage+ Adjustable Cube Mount. Three M2.5 flat head screws are included.
Resources & Downloads
Other
UGP-KIT-3_RoHS2021.pdf(681.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDH-1Tool Holder, Ball Driver Set | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10SF10Brewster Angle Dispersing Prism, Ultrafast, SF10, 25 mm, 370-2000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPP-25.4Penta Prism, N-BK7, A=B=C=25.4 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5EOptical Post, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















