Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube

1 inch beam splitting cubes or prisms can be mounted within the cube using the Q-IBC-1 gimbal prism mount. This mount provides three axes of gimbled angular adjustment and can be purchased with UGP-KIT adaptors for mounting 0.5 inch cubes, spherical or rectangular optics. The Q-IBC-1 is designed to mount into the open face of the cube opposite the base.
Specifications
- Type3-Axis Gimbal Prism-Cube Mount

Resources & Downloads
Other
Q-IBC-1 RoHS Certificate(0, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-OC-1Cubic Enclosure, 1 in. Optical Mounts, Aegis Qube Beam Routing System | In Stock | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock | ||||
![]() | UGP-KIT-2UGP Adapter Kit, Rectangular Optics | In Stock | ||||
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | In Stock | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock | ||||
![]() | BPP-25.4Penta Prism, N-BK7, A=B=C=25.4 mm | In Stock | ||||
![]() | BRP-25.4-ARight-Angle Prism, ValuMax, N-BK7, 25.4 mm, Aluminized Hypotenuse | |||||
![]() | 10BC17MB.1Beamsplitter Cube, Non-Polarizing, 25.4 mm, 400-700 nm Broadband | In Stock | ||||
![]() | 10FC16PB.5Cube Beamsplitter, Polarizing, 25.4 mm, 620-1000 nm | In Stock |













