3 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws

The PO46N-50 Tilt and Rotation Stage provides two independent tilt adjustments plus the added versatility of an in-plane rotation adjustment. These adjustments allow optical components like prisms and acousto-optic modulators to be oriented parallel to a desired plane, and then rotated within that plane. Standard adjustment screws provide exceptional resolution. All three axes are spring-loaded to eliminate backlash. For easy insertion and removal of optical components, a mounting clamp is included. The spring-loaded clamp securely, yet gently, holds optics to the platform.For mounting to other positioners, BR3 Bridles can be used for PO46 in lieu of the removable base plate.
Specifications
- Adjustment TypeAdjustment Screw
- Angular Range±2.5°
- Sensitivity3 arc sec
- Load Capacity50 N
- MountingBase Plate
- Weight271 g
Resources & Downloads
2D Product Drawings
POSERIES DWG-S(125.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRP3-1Modular Riser Plates, 3 in. x 3 in. x 1 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP3-0.25Modular Riser Plates, 3 in. x 3 in. x 0.25 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR3Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.25Modular Riser Plates, 4 in. x 4 in. x 0.25 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP3-0.5Modular Riser Plates, 3 in. x 3 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometer, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BKL-4Kinematic Base, Locking, 4 inch x 4.5 inch | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-2AKinematic Base, Magnetic, 2 inch x 2.45 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-3AKinematic Base, Magnetic, 3 inch Square | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















