3 Axis Tilt & Rotation Stage, ±2.5°, Micrometer, Metric

The M-PO46BD-50 Metric Tilt and Rotation Stage provides two independent tilt adjustments plus the added versatility of an in-plane rotation adjustment. These adjustments allow optical components like prisms and acousto-optic modulators to be oriented parallel to a desired plane, and then rotated within that plane. Differential Micrometers provide exceptional resolution. All three axes are spring-loaded to eliminate backlash. For easy insertion and removal of optical components, a mounting clamp is included. The spring-loaded clamp securely, yet gently, holds optics to the platform.
For mounting to other positioners, BR3 Bridles can be used for PO46 in lieu of the removable base plate.
For mounting to other positioners, BR3 Bridles can be used for PO46 in lieu of the removable base plate.
Specifications
- Adjustment TypeDifferential Micrometer
- Angular Range±2.5°
- Sensitivity0.3 arc sec
- Load Capacity50 N
- MountingBase Plate
Resources & Downloads
Other
M-PO46BD-50 RoHS Certificate(278.8 kB, PDF)
2D Product Drawings
POSERIES DWG-S(125.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS-1-BThread Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PO46N-503 Axis Tilt & Rotation Stage,±2.5°, Adjustment Screws, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Screws, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















