3 Axis Tilt & Rotation Stage, ±2.5°, Locking Screws, Metric

The M-PO46BL-50 Metric Tilt and Rotation Stage provides two independent tilt adjustments plus the added versatility of an in-plane rotation adjustment. These adjustments allow optical components like prisms and acousto-optic modulators to be oriented parallel to a desired plane, and then rotated within that plane. Locking adjustment screws provide exceptional resolution. All three axes are spring-loaded to eliminate backlash. For easy insertion and removal of optical components, a mounting clamp is included. The spring-loaded clamp securely, yet gently, holds optics to the platform.
For mounting to other positioners, BR3 Bridles can be used for PO46 in lieu of the removable base plate.
For mounting to other positioners, BR3 Bridles can be used for PO46 in lieu of the removable base plate.
Specifications
- Adjustment TypeLocking Adjustment Screw
- Angular Range±2.5°
- Sensitivity3 arc sec
- Load Capacity50 N
- MountingBase Plate
Resources & Downloads
2D Product Drawings
POSERIES DWG-S(125.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BR3Mounting Bridle, M-UTR46 to M-MVN50 or M-UMR5, 6.5mm Height, Qty 4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP3-0.5Modular Riser Plates, 76.2 mm x 76.2 mm x 12.7 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.5Modular Riser Plates, 4 in. x 4 in. x 0.5 in., 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP4-0.25Modular Riser Plates, 101.6 mm x 101.6 mm x 6.35 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP4-1Modular Riser Plates, 101.6 mm x 101.6 mm x 25.4 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PO46N-503 Axis Tilt & Rotation Stage,±2.5°, Adjustment Screws, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometer, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-TSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | FREE 2-day shipping on thousands of products on Newport.com Learn More |



















