Kinematic Base, Magnetic, 76.2 mm Square, Metric

The BK Series of kinematic bases has magnetically coupled top and bottom plates, providing repeatability of less than 100 μrad. The M-BK-3A kinematic base has a 76.2 x 76.2 mm top and bottom plates. Kinematic bases allow you to mount, remove, and replace optical components with very high repeatability. These bases are especially timesaving in setups where optical elements must frequently be interchanged, or when reference elements must occasionally be inserted in an optical path. The M-BK-3A-T is an extra top plate that may be ordered separately.
Convenient Magnetic Coupling
Bolt Down Anywhere at Any Orientation
The BK-3A kinematic bases feature a freely rotating disk insert with an eccentric clearance slot. Permiting 0.72 in. of translation which covers at least half the diagonal distance of standard 1.0 in. (25 mm) mounting hole grids, this patented mounting method allows an optical component to blot down anywhere and at any orientation on our optical tables and breadboards.
Exceptional Repeatability
Specifications
- TypeKinematic Base
- Height25.4 mm
- Base size76.2 x 76.2 mm
- Thread TypeM3 and M6
- MaterialAluminum
- Repeatability<100 µrad
Resources & Downloads
Other
M-BK-3A RoHS Certificate(278.5 kB, PDF) M-BK-3A_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3A-TTop Plate, For M-BK-3A, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4-TTop Plate, For M-BKL-4, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-110Kinematic Magnetic Base, 90 lb. Holding Force, M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LNS-1Optic Inserter Stage, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-3A-TTop Plate, For M-BK-3A, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-423Linear Stage, High-Performance, Low-Profile, 25 mm, M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-5Base Clamp, Adjustable-Height, Short, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















