Top Plate, For M-BKL-4, Kinematic Base, Metric

The M-BKL-4-T Top Plate is a spare for the M-BKL-4 Kinematic Base.
Specifications
- TypeKinematic Base Top Plate
- Base size88.9 x 101.6 mm
- Thread TypeM6
- MaterialAluminum
Resources & Downloads
3D Product Models
Other
M-BKL-4-T RoHS Certificate(277.3 kB, PDF) M-BKL-4-T_RoHS2021.pdf(679.5 kB, PDF)
2D Product Drawings
BKL-4-S(91.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1A-TTop Plate, For M-BK-1A, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2A-TTop Plate, For M-BKL-2A, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3A-TTop Plate, For M-BK-3A, Kinematic Base, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPBXY Adjustable Base, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-71Optical Post, Gear Rack, 177.8 mm Height, 38.1 Diameter, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 75Damped Optical Post, Gear Rack, Mounting Base, 14 in. Height, 1.5 in. Diameter | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-41Optical Post, 177.8 mm Height, 38.1 Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













