Optic Inserter Stage, M4 Thread

The M-LNS-1 Optic Inserter Stage allows precise insertion and removal of optical mounts into and out of a beam path, very similar in function to a kinematic base but with the advantage of keeping your hand out of the beam path. The Stage’s 50.8 mm of linear motion is guided by precision ball bearings and positioned with adjustable/lockable magnetic stops. A long rod is used to manually move the stage between its two stopping points. Optical mounts can be attached to the stage using any of the M4 threaded mounting holes. 45-degree cross hatched lines can be used as a guide for positioning mirror mounts for beam splitting applications. M-LNS-1 stages are easy to configure to your exact optical axis height. Optical pedestals, like the M-PX or M-PS series, easily mount to the base to the stage and precision spacers can get you to nonstandard heights.
Resources & Downloads
Other
M-LNS-1 RoHS Certificate(284.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-KTPrecision Spacer Kit, 0.5 and 1.0 in. Posts and Pedestals | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PX-2FOptical Pedestal, Forkless Mounting, 50.8 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PX-3FOptical Pedestal, Forkless Mounting, 76.2 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PX-4FOptical Pedestal, Forkless Mounting, 101.6 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9891-MFlipper Optic Mount, 1.0 in. Optic Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9892-MFlipper Optic Mount, 2.0 in. Optic Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-KFKinematic Flip Base, Threaded M4 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















