Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Pedestal, Forkless Mounting, 101.6 mm Height, 25.4 mm Diameter, M4

Specifications

  • Type
    Forkless Optical Pedestal
  • Height
    101.6 mm
  • Thread Type
    M4
  • Material
    Stainless Steel
  • Diameter
    1.0 in.

Resources & Downloads

3D Product Models
Other
2D Product Drawings