Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Pedestal, Forkless Mounting, 50.8 mm Height, 25.4 mm Diameter, M4

Specifications

  • Type
    Forkless Optical Pedestal
  • Height
    50.8 mm
  • Thread Type
    M4
  • Material
    Stainless Steel
  • Diameter
    1.0 in.

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical Pedestals, PX Series Forkless M-PX-1FOptical Pedestal, Forkless Mounting, 25.4 mm Height, 25.4 mm Diameter, M4
3 Weeks
$36
1.0 in. Optical Pedestals, PX Series Forkless M-PX-3FOptical Pedestal, Forkless Mounting, 76.2 mm Height, 25.4 mm Diameter, M4
In Stock
$41