About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Pedestal, Forkless Mounting, 25.4 mm Height, 25.4 mm Diameter, M4


Optical Pedestal, Forkless Mounting, 25.4 mm Height, 25.4 mm Diameter, M4
Model: M-PX-1F
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
In Stock
Product Series Overview
1.0 in. Optical Pedestals, PX Series ForklessThe M-PX-1F Forkless Optical Pedestal has a unique internal slotted base allowing it to be directly mounted to an optical table without a clamping fork. The 19.18 mm long slot provides flexibility in positioning the pedestal before securing it to one of the optical table's holes. This patent-pending feature saves 3X the space of a standard pedestal while still providing positional flexibility and long-term stability. This 25.4 mm diameter stainless steel post has a 25.4 mm height. Cross-drilled holes allow 5.0 mm hex wrenches to aid in tightening and loosening assembled posts.
Specifications
- TypeForkless Optical Pedestal
- Height25.4 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter1.0 in.
- TypeForkless Optical Pedestal
- Height25.4 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter1.0 in.
Resources & Downloads
Other
M-PX-1F_RoHS2021.pdf(690.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-PX-2FOptical Pedestal, Forkless Mounting, 50.8 mm Height, 25.4 mm Diameter, M4 | METRIC | In Stock | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | METRIC | In Stock | ||||
![]() | M-PS-0.5Optical Pedestal, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | METRIC | In Stock | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | UNIVERSAL | In Stock | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | UNIVERSAL | In Stock |






