About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Pedestal, Forkless Mounting, 76.2 mm Height, 25.4 mm Diameter, M4




Optical Pedestal, Forkless Mounting, 76.2 mm Height, 25.4 mm Diameter, M4
Model: M-PX-3F
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
1.0 in. Optical Pedestals, PX Series ForklessThe M-PX-3F Forkless Optical Pedestal has a unique internal slotted base allowing it to be directly mounted to an optical table without a clamping fork. The 19.18 mm long slot provides flexibility in positioning the pedestal before securing it to one of the optical table's holes. This patent-pending feature saves 3X the space of a standard pedestal while still providing positional flexibility and long-term stability. This 25.4 mm diameter stainless steel post has a 76.2 mm height. Each post is marked with an index groove every 25.4 mm for a quick height reference. Cross-drilled holes allow 5.0 mm hex wrenches to aid in tightening and loosening assembled posts.
Specifications
- TypeForkless Optical Pedestal
- Height76.2 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter1.0 in.
- TypeForkless Optical Pedestal
- Height76.2 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter1.0 in.
Resources & Downloads
2D Product Drawings
PX-SERIES-Pedestal.pdf(411.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-PX-2FOptical Pedestal, Forkless Mounting, 50.8 mm Height, 25.4 mm Diameter, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PX-1FOptical Pedestal, Forkless Mounting, 25.4 mm Height, 25.4 mm Diameter, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



