Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Beamsplitter, 10.0 mm Diameter, 1.00 mm Thickness, 30R/70T ratio

Specifications

  • Wavelength Range
    250-450 nm
  • Diameter
    10.0 mm
  • Material
    UV Grade Fused Silica
  • Coating Second Surface
    AR (Ravg <1%, Rabs <2%)
  • Angle of Incidence
    45°±3°
  • Reflection
    Rabs = 30 ±5% @ 350 nm, Ravg = 30 ±10% @ 250-450 nm
  • Transmission
    Tabs = 70 ±5% @ 350 nm, Tavg = 70 ±10% @ 250-450 nm
  • Surface Flatness
    ≤1 λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Diameter Tolerance
    +0.0/-0.2 mm
  • Thickness
    1.0 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Parallelism
    < 5 arc minutes
  • Clear Aperture
    > central 85% of diameter
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
UV Plate BeamsplittersUVBS10-1UV Beamsplitter, 10.0 mm Diameter, 1.00 mm Thickness, 50R/50T ratio
In Stock
$117
Laser Line Polarizing Cube Beamsplitters05SC16PC.24UV Cube Beam Splitter, Polarizing, 12.7 mm, 351-355 nm Laser Line
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$982

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288