Vacuum Waveguide Mount, 561 Series

The 561-VH Vacuum Waveguide Mount has eight vacuum ports on its top surface to mount small to large devices to a 561 Series stage. A brass fitting is located on the side of the 561-VH to adapt a 1/8th-inch ID flexible tube for use with a vacuum pump (user-supplied), leading to the interior air chamber of the mount which is accessible by the vacuum ports. Each of the eight vacuum ports has a nylon tip set screw pre-inserted and can be opened or closed individually depending on the size and shape of the device. To open a port, remove the screw in the port – in this manner, suction is possible for a device connected to the open port. For other ports that are not covered by the device, they must be closed/sealed by tightening the screw to prevent leakage.
Specifications
- MaterialSteel
Resources & Downloads
Other
561-VH RoHS Certificate(283 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-RAIL-1Dovetail Rail, ULTRAlign Series, 1.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-TSFixed Platform, Narrow Profile T-Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBMBlank, Objective Lens Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-ADPTAdaptor, Raises 561 Stage to 562 Height, 0.75 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-UMUniversal Module, 561/562 Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-USTFixed Platform, Universal Stand, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-FCHConnectorized Fiber Holder, FC, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















