Fiber Chuck Holder, 0.25 inch, 561 Series

The 561-FC Fiber Chuck Holder is designed to attach 0.25 inch (6.35 mm) diameter fiber chucks to 561 Series stages for alignment.
Resources & Downloads
2D Product Drawings
561-FC-S(75.7 kB, PDF)
Other
561-FC_RoHS2021.pdf(684.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-RFCFiber Chuck Rotation Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-FCA3Connectorized Fiber Holder, SMA, Rotation, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-OBJObjective Lens Mount, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FCA9Connectorized Fiber Holder, SC, Rotation, 561 Series | In Stock | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-AM-STBare Fiber Adaptor, Multi-mode, ST Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-AS-STBare Fiber Adaptor, Single-mode, ST Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















