Fiber Chuck Rotation Mount, 561 Series

The 561-RFC Fiber Chuck Rotation Mount is designed to hold 0.25 inch (6.35 mm) diameter fiber chucks on a 561 Series stage. Rotation of 360° in θx, with a sensitivity of 2° can be obtained. It comes with an FPH-S bare fiber chuck.
Specifications
- MaterialAluminum
Resources & Downloads
Other
561-RFC RoHS Certificate(283.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-FHBare Fiber Holder, 125 µm Fibers, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-S-.175Optical Fiber Chuck, Photonic Crystal Fiber | |||||
![]() | 561-FCFiber Chuck Holder, 0.25 inch, 561 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-GMGimbal Fiber Chuck Positioner, 561 Series, 3 Rotation Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-YZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm Z 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561D-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 6 mm XZ 13 mm Y Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











