Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric, Left-handed

Specifications

  • Motorized Axes
    XYZ
  • Orientation
    Left-Handed
  • Travel Range
    25 mm
  • Maximum Speed
    25 mm/s
  • Minimum Incremental Motion
    10 nm
  • Centered Load Capacity
    35 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±0.5 µm
  • Accuracy, Guaranteed
    ±1.0 µm
  • Bi-directional Repeatability, Typical
    ±0.05 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.07 µm
  • Pitch, Typical
    ±20 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    20 µrad/Nm  
  • Yaw, Typical
    ±20 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Compliance in Yaw
    30 µrad/Nm  
  • Compliance in Roll
    20 µrad/Nm  
  • Bearings
    Recirculating ball bearings
  • Drive Type
    DC Servo with Tachometer
  • Drive Mechanism
    Backlash-free ball screw
  • Drive Screw Pitch
    1 mm  
  • Feedback
    Linear Encoder
  • Limit Switches
    Optical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.05 µm
  • Cable Length
    3 m  
  • Connector Type
    DB25 Male (3) and DB15 Male (3)
  • Thread Type
    M3, M4, and M6
  • Weight
    5 kg  
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    30 W
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
Literature
Other
Manuals
Technical Notes
Application Notes
2D Product Drawings

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
Notes:
  1. Requires XPS-DRV03 driver module and E5820A encoder adapter (E5820A included with the stage)
  2. Requires XPS-DRV03 driver module and E5820A encoder adapter (E5820A included with the stage)

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer$252

Similar Stage

Compare Description Drawings, CAD & Specs Avail. Price
VP Compact Aluminum DC Motor Linear StagesM-VP-25XA-XYZRMotorized XYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric
10 Weeks
$22,850

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV03PWM Drive Module, High Performance, DC Motors
In Stock
$975
VP Compact Aluminum DC Motor Linear StagesM-VP-25XL-XYZRMotorized XYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric
8 Weeks
$26,357
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D6Universal Motion Controller, High Performance, 6-axis, Ethernet
In Stock
$10,767