Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, Compact, 360°, 20°/s, DC Servo Motor

Specifications

  • Optic Diameter
    25.4 mm  
  • Aperture Diameter
    25.7 mm
  • Angular Range
    360°
  • Maximum Speed
    20°/s
  • Maximum Torque
    0.1 Nm  
  • Minimum Incremental Motion
    20 mdeg
  • Centered Load Capacity
    10 N
  • Accuracy, Typical
    ±25 mdeg
  • Accuracy, Guaranteed
    ±50 mdeg
  • Uni-directional Repeatability, Typical
    ±5.0 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±15 mdeg
  • Bi-directional Repeatability, Typical
    ±30 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±75 mdeg
  • Wobble, Typical
    ±20 µrad
  • Wobble, Guaranteed
    ±50 µrad
  • Inertia
    0.015 kg.m2  
  • Reduction Gear
    11.8642:1
  • Drive Mechanism
    Ground worm gear
  • Transversal Compliance
    100 µrad/Nm
  • Bearings
    Proprietary, pre-loaded ball bearings
  • Motor
    DC Servo
  • Origin Repeatability
    ±25 mdeg
  • Worm Gear Ratio
    1:63
  • Origin
    Optical
  • Cable Length
    3 m  
  • Thread Type
    M3
  • Feedback
    Motor-mounted rotary encoder
  • Encoder Resolution
    48 pts/rev
  • Weight
    0.4 kg  
  • MTBF
    10,000 h (25% load, 30% Duty cycle)
  • Base Material
    Aluminum
  • Retaining Ring
    2 Included
  • Retaining Ring Thread
    1.063-20
  • Connector Type
    SUB-D25
  • Compliance
    RoHS 3, CE
  • Maximum Power Consumption
    10 W
undefined

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Manuals
Literature

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
SMC100 Single Axis Motion ControllerSMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable
In Stock
$139
MFA Miniature Steel Linear StagesMFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,576

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required. Spindle mode is only available with XPS controllers.

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV01 driver module.
  2. Requires XPS-DRV01 driver module. Plug XPS-DRV01 into slots other than slot 1.

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Low Profile DC Motor Rotation StagesSR50CCMotorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,088
Low Profile Rotation Stage With CONEX™ ControllerCONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller
In Stock
$3,260
URS Precision DC Motor Rotation StagesURS75BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS75
In Stock
$5,427
Agilis™ Series Piezo Rotation MountAG-PR100Piezo Rotation Stage, 1 inch, Agilis™
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,011
RV High Performance DC Motor Rotation StagesRVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive
4 Weeks
$7,157