The affordable CONEX-BGS50CC goniometric cradle-controller unit has easy access to the load and allows for very compact multi-axis rotation assemblies. For tip and tilt applications, this unit can be stacked with other goniometers to rotate about a common pivot point.
- DC Servo goniometer with motor mounted rotary encoder
- Integrated with ultra-compact CONEX-CC controller and driver
- Low-noise linear amplifier technology for smooth motion & less motor heating
- Advanced Backlash or Hysteresis compensation mode
- Fast USB communication for Plug-and-Play See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller | In Stock |
Specifications
- Travel Range±30°
- Centered Load Capacity20 N
- Maximum Speed10°/s
- Minimum Incremental Motion0.50 mdeg
- Drive TypeDC servo
- Drive MechanismGround worm gear
- Limit SwitchesMechanical, at ± 30°
- Origin Repeatability±2.5 mdeg
- FeedbackMotor mounted rotary encoder, 2,048 cts/rev
- BearingsBall bearings
- Control LoopFloating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
- Rotation Axis Height20 mm
- Weight0.8 kg
- Cable Length3 m
- MTBF20,000 h
Features
Scalable Architecture
The CONEX-BGS50CC can be connected via daisy chain to create multi-axis systems. For added convenience, the power can be shared with up to 5 modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system. Additionally, analog and digital inputs can be implemented into the controller through the CONEX-IOD.
Complete Your Conex System
We also offer the
Out-of-the-box Control
For out-of-the box control, the CONEX-CC is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI.
Linear Amplifier
Low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors delivering smoother motion, with less electrical noise and significantly less motor heating.
DC Motor with Rotary Mounted Encoder
The BGS50CC uses a miniature DC servo motor with a motor mounted rotary encoder, reduction gear and belt drive which folds the motor. The result is a very small and lightweight package providing very high MIM of 0.0005°.
Accessories
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller | |||||
![]() | BGS50CCMotorized Goniometer, ±30° Travel Range, DC Motor Drive, BGS50 | In Stock | ||||
![]() | CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.
Resources
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF) BG Goniometric Cradles User Manual 2(1.8 MB, PDF) CONEX-CC - Controller Documentation(1.2 MB, PDF)
Literature
BG Data Sheet.pdf(3.4 MB, PDF) CONEX Datasheet(4.2 MB, PDF)
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP)