Show Filters:
Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Piezo Goniometer With CONEX ControllerCONEX-AG-GON-LPMotorized Goniometer, Lower, Direct Encoder Feedback, CONEX™ Controller
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,731
Piezo Goniometer With CONEX ControllerCONEX-AG-GON-UPMotorized Goniometer, Upper, Direct Encoder Feedback, CONEX™ Controller
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,731

Specifications

Features

Build Tip-Tilt Platforms

Compact CONEX-AG-GON goniometric cradles have their rotation axis above the mounting platform for easy access and provides very compact tip-tilt platform when both upper(-UP) and lower(-LP) models are stacked.

Complete Your Conex System

is an essential need to supply power to your Conex devices and it is purchased separately. 

We also offer the base plate which is used to securely mount up to 6 CONEX-AGP motion controllers to save you space and bring you convenience.

Simple and Intuitive CONEX™ Software

The controller comes with the familiar CONEX GUI, simple and intuitive to use and conveniently accessible via USB, which also supplies power to the controller. For out-of-the box control, the CONEX-AGP controller is preconfigured and delivered with an AG-GON-UP(LP) goniometric cradle. The CONEX-AGP closed-loop algorithm is a simplified version of the typical DC servo loop algorithm, and combined with the direct read encoder. For stability in-position, the user can adjust the deadband parameter that stops dithering when the stage is within a set position tolerance. 

USB Communication with PC

Communication with the CONEX controller and PC is achieved via the integrated USB interface, providing a fast, ubiquitous communication protocol. Additionally, the USB also supplies power to the controller. For OEMs or security-sensitive applications, RS-232 and RS-485 are embedded onto the controller.

Simple Programming with Extensive Language Options

Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. Alternatively, additional drivers are available for other languages including LabVIEW™ drivers and communication DLL’s.

Accessories

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
CONEX™ Motion Controller AccessoriesCONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137