Motorized Goniometer, Upper, Direct Encoder Feedback, CONEX™ Controller

The CONEX-AG-GON-UP is a piezo motor driven goniometric cradle with direct encoder feedback and integrated closed-loop piezo motor controller/driver. The compact CONEX-AG-GON-UP has its rotation axis above the mounting platform for easy access and provides very compact tip-tilt platform when stacked with CONEX-AG-GON-LP. It uses piezo motor with a built-in encoder enabling high position repeatability and resolution.
Comes with a USB cable. For OEM applications, an optional retainer to secure the USB and power cables is available. In addition, RS232 and RS485 communication are available at the board level.
Specifications
- Stage TypeGoniometer
- Angular Range-7.5 to 7.5°
- Centered Load Capacity3.5 N
- Drive TypePiezo Motor
- Maximum Speed0.45°/s
- Minimum Incremental Motion0.32 mdeg
- Uni-directional Repeatability, Guaranteed0.64 mdeg
- 36 mm
- Thread TypeM3
- Origin Repeatability0.64 mdeg
- FeedbackDirect read encoder
- Encoder Resolution0.13 mdeg
- MaterialStainless Steel
- Platform Size40 x 40 mm
- Height19 mm
- Weight0.171 kg
Resources & Downloads
3D Product Models
2D Product Drawings
CONEX-AG-GON-UP(100.3 kB, PDF)
Manuals
CONEX-AGP - Applet Manual.pdf(1 MB, PDF) CONEX-AGP - Command Interface Manual.pdf(555 kB, PDF) CONEX-AGP - Controller Documentation.pdf(1.6 MB, PDF) CONEX-AGP - Introduction, Safety & Service.pdf(1.1 MB, PDF) CONEX-AGP - LabVIEW Samples Manual(715.7 kB, PDF)
Literature
CONEX-AG-GON-xP Data Sheet(427.4 kB, PDF) CONEX Datasheet(4.2 MB, PDF)
Technical Notes
MKS GUI’s and Microsoft.NET Framework 3.5 SP1(1.4 MB, PDF) Driving Multiple Piezo Motors on a Single Workstation(2.7 MB, PDF)
Software
CONEX-AGP-2.0.2 (9.5 MB, ZIP)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller | In Stock | ||||
![]() | CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller | |||||
![]() | CONEX-AG-LS25-27PPiezo Motor Linear Stage, Direct Encoder, Integrated Controller | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-AG-GON-LPMotorized Goniometer, Lower, Direct Encoder Feedback, CONEX™ Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller | In Stock |