Piezo Motor Linear Stage, Direct Encoder, Integrated Controller

  • Stage Type
    AG-LS25-27P
  • Travel Range
    27 mm
  • Axes of Travel
    X
  • Maximum Speed
    0.4 mm/s  
  • Minimum Incremental Motion
    0.2 µm  
  • Centered Load Capacity
    2.5 N
  • Vertical Load Capacity
    1.5 N
  • Holding Force
    4 N
  • Bearings
    Ball Bearings
  • Material
    Stainless Steel
  • Uni-directional Repeatability, Typical
    0.15 µm  
  • Bi-directional Repeatability, Typical
    0.2 µm
  • Pitch, Typical
    ±100 µrad  
  • Compliance in Pitch
    350 µrad/Nm  
  • Yaw, Typical
    ±100 µrad
  • Compliance in Yaw
    300 µrad/Nm  
  • Compliance in Roll
    550 µrad/Nm  
  • Drive Type
    Piezo motor
  • Control Loop
    Digital PI loop at 100 kHz servo rate
  • Display
    Two-color LED
  • Programming
    25+ intuitive, 2 letter ASCII commands. Includes SW limits, user units...
  • Power Requirements
    5 VDC from USB, 0.5A
  • Operating Temperature
    10 to 35°C
  • Cable Length
    1.8 m