Piezo Motor Mirror Mount, Absolute Positioning, Integrated Controller

  • Type
    Center Mount and Controller
  • Optic Diameter
    25.4 mm
  • Angular Range
    ±0.75°
  • Cable Length
    1 m
  • Operating Temperature
    10 to 35°C
  • Material
    Aluminum
  • Weight
    85 g
  • Accuracy
    <0.05°
  • Maximum Speed
    > 0.4 °/sec