Piezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller

The CONEX-AG-PR100P is a piezo motor rotary stage with direct encoder feedback and closed-loop piezo motor controller/driver. Initially targeted for repeatable positioning of polarizing optics, it can also be used as a miniature rotation stage for precision positioning of other optics or lightweight samples.
The Agilis™ AG-PR100P rotary stage comes with a built-in direct read encoder, enabling high angular position repeatability. The footprint is maintained while delivering 0.002° uni-directional repeatability expected from direct read encoder technology. The rotary stage is very compact, but is capable of 340° travel, and 0.001° MIM.
The CONEX-AGP closed-loop algorithm is a simplified version of the typical DC servo loop algorithm, and combined with the rotary encoder, provides a system uni-directional repeatability of 0.002°. For stability in-position, the user can adjust the dead band parameter that stops dithering when the stage is within a set position tolerance. The CONEX-AGP is a very compact and inexpensive single axis motion controller and is delivered already pre-configured for the stage. For OEM applications, an optional retainer to secure the USB and power cables is available. In addition, RS232 and RS485 communication is available at the board level.
Includes Agilis Piezo Rotary Stage
Specifications
- Stage TypeAG-PR100P
- Travel Range340°
- Load Capacity2 N
- Maximum Speed1.5°/s
- Maximum Torque0.02 Nm
- Minimum Incremental Motion1 mdeg
- Uni-directional Repeatability, Typical2 mdeg
- Uni-directional Repeatability, Guaranteed2 mdeg
- Bi-directional Repeatability, Typical3 mdeg
- Transversal Stiffness200 µrad/Nm
- Wobble, Typical100 µrad
- Drive TypePiezo Motor
- Origin Repeatability2 mdeg
- Control LoopDigital PI loop at 100 kHz servo rate
- Weight135 g
- Operating Temperature10 to +35 ˚C
- Cable Length1 m
- Computer InterfacesUSB

Resources & Downloads
3D Product Models
2D Product Drawings
AG-PR100P(193 kB, PDF)
Manuals
CONEX-AGP - Applet Manual.pdf(1 MB, PDF) CONEX-AGP - Command Interface Manual.pdf(555 kB, PDF) CONEX-AGP - Controller Documentation.pdf(1.6 MB, PDF) CONEX-AGP - Introduction, Safety & Service.pdf(1.1 MB, PDF) CONEX-AGP - LabVIEW Samples Manual(715.7 kB, PDF)
Technical Notes
MKS GUI’s and Microsoft.NET Framework 3.5 SP1(1.4 MB, PDF) Driving Multiple Piezo Motors on a Single Workstation(2.7 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-1.25-1RR-LRetaining Ring, 22.9 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC013AR.10Plano-Concave Lens, Fused Silica, 12.7 mm, -25 mm EFL, 245-440 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND40Metallic ND Filter, UV Fused Silica, 25.4 mm, 4.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BC16PC.9Cube Beamsplitter, Polarizing, 25.4 mm, 1064 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-AG-M100DPiezo Motor Mirror Mount, Absolute Positioning, Integrated Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | DM17-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100-TPTop Plate, CONEX-AG-PR100P, Mount AG-LS25 Stages or GON goniometers | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | AG-PR100-TPTop Plate, CONEX-AG-PR100P, Mount AG-LS25 Stages or GON goniometers | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper, SR Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS75BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS75 | In Stock | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-AG-LS25-27PPiezo Motor Linear Stage, Direct Encoder, Integrated Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller | In Stock | ||||
![]() | CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller | In Stock | ||||
![]() | CONEX-AG-M100DPiezo Motor Mirror Mount, Absolute Positioning, Integrated Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller | In Stock | ||||
![]() | CONEX-URS50BCCMotorized Rotation Stage, URS50BCC Integrated with CONEX-CC Controller |






















