Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper, SR Series

Specifications

  • Optic Diameter
    25.4 mm
  • Aperture Diameter
    25.7 mm
  • Angular Range
    360°
  • Maximum Speed
    4°/s
  • Maximum Torque
    0.5 Nm  
  • Minimum Incremental Motion
    4.0 mdeg
  • Centered Load Capacity
    30 N
  • Accuracy, Typical
    ±20 mdeg
  • Accuracy, Guaranteed
    ±30 mdeg
  • Uni-directional Repeatability, Typical
    ±3.5 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±5.0 mdeg
  • Bi-directional Repeatability, Typical
    ±16 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±25 mdeg
  • Wobble, Typical
    ±20 µrad
  • Wobble, Guaranteed
    ±50 µrad
  • Inertia
    0.015 kg.m2  
  • Reduction Gear
    107.143:1
  • Drive Mechanism
    Ground worm gear
  • Transversal Compliance
    160 µrad/Nm
  • Bearings
    Proprietary, pre-loaded ball bearings
  • Motor
    Micro Step Drive Stepper
  • Origin Repeatability
    ±25 mdeg
  • Worm Gear Ratio
    1:70
  • Origin
    Optical
  • Cable Length
    3 m  
  • Thread Type
    M3
  • Weight
    0.3 kg  
  • MTBF
    10,000 h (25% load, 30% Duty cycle)
  • Base Material
    Aluminum
  • Retaining Ring
    2 Included
  • Retaining Ring Thread
    1.063-20
  • Connector Type
    SUB-D25
  • Compliance
    RoHS 3, CE
  • Maximum Power Consumption
    10 W
undefined

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required. Spindle mode is only available with XPS controllers.   

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PP3Motion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. Speed is reduced by a factor of 2.5 from the speed specified in the stage data sheet (ie, 40% of rated speed)

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252
EQ Motorized Stage 90 Degree Angle BracketsEQ45Right-Angle Bracket, PR50 and SR50
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$318

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RV High Performance Stepper Motor Rotation StagesRVS80PPMotorized Rotation Stage, 80 mm, Stepper Drive
In Stock
$6,468
Low Profile DC Motor Rotation StagesSR50CCMotorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,088
Low Profile Stepper Motor Rotation StagesPR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,214
Agilis™ Series Piezo Rotation MountAG-PR100Piezo Rotation Stage, 1 inch, Agilis™
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,011
URS Precision Stepper Motor Rotation StagesURS75BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS75
6 Weeks
$4,879