Motorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor

  • Optic Diameter
    25.4 mm
  • Aperture Diameter
    25.7 mm
  • Angular Range
    360°
  • Maximum Speed
    4°/s
  • Maximum Torque
    0.4 Nm  
  • Minimum Incremental Motion
    4.0 mdeg
  • Centered Load Capacity
    30 N
  • Accuracy, Typical
    ±15 mdeg
  • Accuracy, Guaranteed
    ±30 mdeg
  • Uni-directional Repeatability, Typical
    ±2.5 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±5.0 mdeg
  • Bi-directional Repeatability, Typical
    ±15 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±25 mdeg
  • Wobble, Typical
    ±20 µrad
  • Wobble, Guaranteed
    ±50 µrad
  • Inertia
    0.015 kg.m2  
  • Reduction Gear
    107.143:1
  • Drive Mechanism
    Ground worm gear
  • Transversal Compliance
    160 µrad/Nm
  • Bearings
    Proprietary, pre-loaded ball bearings
  • Motor
    DC Servo
  • Origin Repeatability
    ±25 mdeg
  • Worm Gear Ratio
    1:70
  • Origin
    Optical
  • Cable Length
    3 m  
  • Thread Type
    M3
  • Feedback
    Motor-mounted rotary encoder
  • Encoder Resolution
    48 pts/rev
  • Weight
    0.3 kg  
  • MTBF
    10,000 h (25% load, 30% Duty cycle)
  • Base Material
    Aluminum
  • Retaining Ring
    2 Included
  • Retaining Ring Thread
    1.063-20
  • Connector Type
    SUB-D25
  • Compliance
    RoHS 3, CE
  • Maximum Power Consumption
    10 W