Motorized Actuator, Miniature, 6 mm Travel, DC Servo Motor

Specifications

  • Travel Range
    6 mm
  • Maximum Speed
    0.4 mm/s  
  • Minimum Incremental Motion
    0.20 µm
  • Push Force
    60 N
  • Accuracy, Typical
    ±1.5 µm
  • Accuracy, Guaranteed
    ±3.0 µm
  • Bi-directional Repeatability, Typical
    ±0.15 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.25 µm
  • Uni-directional Repeatability, Typical
    ±0.10 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.50 µm
  • Drive Screw Pitch
    0.5 mm  
  • Reduction Gear
    1:256
  • Origin
    Optical, at lower limit
  • Origin Repeatability
    ±2 µm
  • Encoder Resolution
    0.030517578 µm
  • Limit Switches
    Optical switches, both ends
  • Cable Length
    3 m  
  • Connector Type
    DB25 - Male
  • Power Consumption
    5 W  
  • Weight
    0.23 kg  
  • MTBF
    10000 h (25N load, 10% duty cycle)
  • Maximum Power Consumption
    10 W
  • Compliance
    RoHS 3, CE
undefined

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Precision Motorized Actuators, LTA SeriesLTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
6 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512
TRA DC Servo Actuators With CONEX™ ControllerCONEX-TRA6CCLinear Actuator, DC Servo, 6 mm Travel, TRA6CC and CONEX-CC Controller
In Stock
$1,639

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Low Profile DC Motor Rotation StagesSR50CCMotorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,088
ESP302 3-Axis DC and Stepper Motion ControllerESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232
6 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,970
High Precision DC Motor GoniometersBGS80CCMotorized Goniometer, ±45° Travel Range, DC motor Drive, BGS80$8,451