Motorized Goniometer, ±45° Travel Range, DC motor Drive, BGS80

The BGS80CC features a high resolution 4,000 cts/rev rotary encoder with index pulse for precision homing and is the recommended choice for applications requiring accurate bi-directional positioning. For tightest position control, the rotary encoder is directly mounted on the worm screw. This avoids the majority of drive train error sources that affect other stages with indirect position read out. BG Series goniometric cradles rotate on a transverse axis above the platform. Compared to full 360 ° rotation stages, they offer maximum free access to the rotating part and allow construction of very compact multi-axis rotation assemblies. BG cradles are designed so that orthogonal mounting of two adjacent-size cradles (e.g., BGS50 and BGS80) provides two perpendicular rotational axes intersecting at about the same point in space. Mounting a rotation stage under the assembly adds a third orthogonal rotation axis through the same point. Precision rotation is ensured by a precision ground, hardened worm gear drive. Single row ball bearings and precision ground tool-steel races ensure smooth rotation with minimal wobble and eccentricity. A home switch, conveniently located at the center of travel, facilitates the return of the platform to a level position.
For stage to controller compatibility, click here: Stage Compatibility Matrix
Precision Multi-Axis Assemblies
BG goniometers are designed so that two adjacent-sized models can be directly mounted orthogonally to each other (for example, BGS80 with BGM120) to pivot about the same point in space. The direct mounting capability saves set-up time, design time, and adapter plate costs. For additional rotation axes, a rotation stage can be mounted under the assembly or on the top BG platform. The video demonstrates an open access, multi-axis tip, tilt and rotation assembly with two BG goniometers and two rotation stages.
Performance DC Motor and Encoder Versions
DC motors are best characterized by their smooth motion, high speeds, good efficiency and high power/weight ratio. These BG cradles with DC motors offer higher torque and repeatability, and all encoders come with index pulses for precision homing. The BGS50CC uses a miniature DC servo motor, kept in a compact, lightweight package. All other models feature a high resolution, worm mounted rotary encoder which bypasses most drive train errors, resulting in improved bi-directional repeatability. The BGM models use high torque DC motors with a built-in tachometer to provide superior speed stability.
Specifications
- Angular Range-45 to +45°
- Centered Load Capacity60 N
- Minimum Incremental Motion0.50 mdeg
- Maximum Speed20°/s
- Maximum Torque1 Nm
- Wobble, Typical±100 µrad
- Accuracy, Typical±25 mdeg
- Uni-directional Repeatability (Typical)±0.5 mdeg
- Bi-directional Repeatability (Typical)±1.5 mdeg
- Transversal Compliance20 µrad/Nm
- OriginOptical, centered
- Origin Repeatability±0.5 mdeg
- FeedbackWorm mounted rotary encoder with index pulse, 4,000 cts/rev
- Encoder Resolution0.0005°
- Limit SwitchesMechanical, at ±45°
- ConnectorsDB15 - Male
- Cable Length3 m
- 57.5 mm
- Weight2.1 kg
- Thread Type1/4-20
- MTBF20,000 h (25% load, 10% duty cycle)
- ComplianceRoHS 3, CE

Resources & Downloads
3D Product Models
2D Product Drawings
BGS80CC_Drawing(502.6 kB, PDF)
Literature
BG Data Sheet.pdf(3.4 MB, PDF)
Manuals
BG Goniometric Cradles User Manual 2(1.8 MB, PDF)
Related Products
Compatible Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | In Stock | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URSBK90 Degree Mounting Bracket, URS75, URS100, URS150 Rotation Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GON65-LGoniometric Stage, Lower, ±5°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive | 11 Weeks | ||||
![]() | URS75BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS75 | 5 Weeks | ||||
![]() | BGS80PPMotorized Goniometer, ±45° Travel Range, Micro-step Drive, BGS80 | 10 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA6CCMotorized Actuator, Miniature, 6 mm Travel, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |























