Motorized Rotation Stage, DC Motor, Continuous 360° Motion, URS75

The URS75BCC Rotation Stage provides precision 360° continuous motion in a low profile package. It meet the requirements of numerous research and industrial applications and are directly compatible with our VP, XM, GTS, and other series of linear stages. This DC motor version features an ultra-high resolution 8,000 cts/rev rotary encoder with index pulse for precision homing and is the recommended choice for applications requiring accurate bi-directional positioning. For the tightest position control, the rotary encoder is mounted directly on the worm screw. This eliminates most of the possible error sources associated with indirect read feedback devices. The high-torque DC motor provides the highest dynamic speed range and allows for rotating speeds up to 80°/s. It features an adjustable limit switches to prevent over travel. All URS rotation stages feature a proprietary 4-point contact ball bearing. The unique, 2-piece design of the URS provides a low-profile compact stage with exceptional stiffness, high reliability and outstanding wobble and eccentricity. The tilted worm screw arrangement allows for 4 symmetric mounting holes as compared to other designs that only feature 2 or 3 mounting holes. This enables the URS stages to provide better support of higher or off-centered loads. Additionally, the flexible preloading system for the worm gear was improved to guarantee a backlash-free operation with an MTBF of 20,000 hours.
Tilted Worm Screw
The tilted worm screw arrangement allows for 4 symmetric mounting holes as compared to other designs that only feature 2 or 3 mounting holes. This enables the URS-B stages to provide better support of higher or off-centered loads. Additionally, the flexible preloading system for the worm gear was improved to minimize backlash during operation.
High Torque DC Motor with Ultra-High Resolution Feedback
The URS75BCC, URS100BCC and URS150BCC feature (not included on the URS50BCC) an ultra-high resolution 8,000 cts/rev rotary encoder with index pulse for precision homing and are recommended for applications requiring accurate bi-directional positioning. For the tightest position control, the rotary encoder is mounted directly on the worm screw. This eliminates most of the possible error sources associated with indirect read feedback devices. The high torque of some DC motor versions provides the highest dynamic speed range and allows for rotating speeds up to 80°/sec. The URS50BCC is the smallest version, and its motor encoder feature provides a very compact and easy to integrate version which can rotate up to 20°/s with 100 N maximum load capacity.
Proprietary Ball Bearings
All URS-B rotation stages feature a proprietary ball bearing to provide a low-profile compact stage with exceptional stiffness, high reliability and low wobble and eccentricity.
Limit Switches
Except for the URS50 version, all URS stages feature adjustable limit switches to prevent over travel.
Specifications
- Angular Range360°
- Maximum Speed80°/s
- Minimum Incremental Motion2.0 mdeg
- Maximum Torque0.5 N·m
- Centered Load Capacity200 N
- Uni-directional Repeatability, Typical±0.35 mdeg
- Uni-directional Repeatability, Guaranteed±1.0 mdeg
- Bi-directional Repeatability, Typical±1.4 mdeg
- Bi-directional Repeatability, Guaranteed±3.0 mdeg
- Accuracy, Typical±6 mdeg
- Accuracy, Guaranteed±11.5 mdeg
- Wobble, Typical±12 µrad
- Wobble, Guaranteed±25 µrad
- Eccentricity, Typical±0.30 µm
- Transversal Compliance30 µrad/N·m
- Origin Repeatability±0.25 mdeg
- MTBF20,000 h (25% load, 10% duty cycle)
- Cable Length3 m
- Aperture Diameter30 mm
- Thread TypeM3
- Maximum Power Consumption40 W
- Weight1.7 kg
- ComplianceRoHS 3, CE

Resources & Downloads
3D Product Models
2D Product Drawings
URS75BCC(673.2 kB, PDF)
Technical Notes
URS Rotation Stages Limit Switches Position Change(124 kB, PDF)
Related Products
Compatible Controllers
Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | 4 Weeks | ||||
![]() | URSBK90 Degree Mounting Bracket, URS75, URS100, URS150 Rotation Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS75P1Lens Barrel Adapter, B25.4, URS75 Stages | In Stock | ||||
![]() | M-URS75TPMounting Plate, Solid Top, URS75 Series, M6 Threaded Holes | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS75TPMounting Plate, Solid Top, URS75 Series, 1/4-20 Threaded Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100 | 4 Weeks | ||||
![]() | SR50CCMotorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PR50CCMotorized Rotation Stage, Compact, 360°, 20°/s, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | 4 Weeks | ||||
![]() | URS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100 | 4 Weeks | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |




















